How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | M: | 3.38 |
| I: | 7.5 in | V: | 4.26 in |
| AF: | 0.38 | AE2: | 0.97 |
| L: | 10.88 in | AB: | 6.76 |
| T: | 3.188 | AG: | 10.5 |
| H: | 0.53 in | U: | 1.25 in |
| AA: | 15.19 | P: | 4.62 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output RPM: | 70.0 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.38 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Model Code: | 52Y | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Output Torque Rating (in-lb): | 7221 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

