How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | U: | 1.25 in |
| M: | 3.38 | H: | 0.53 in |
| P: | 4.62 in | D: | 4.88 |
| AG: | 10.5 | V: | 4.26 in |
| L: | 10.88 in | AA: | 15.19 |
| LL: | 5.25 in | AF: | 0.38 |
| G: | 3.63 | AB: | 6.76 |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Assembly: | Y-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.38 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70.0 |
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| Series Code: | OE | Ratio Range: | 25:1 |
| Input Diameter (in): | 1.25 in | Output Key: | 3/4 X 4.00 |
| Input Style: | Solid Shaft | Model Code: | 52Y |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3.188 in | Output Torque Rating (in-lb): | 7221 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

