How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | I: | 7.5 in |
| AA: | 15.19 | U: | 1.25 in |
| V: | 4.26 in | P: | 4.62 in |
| AG: | 10.5 | D: | 4.88 |
| G: | 3.63 | H: | 0.53 in |
| L: | 10.88 in | AF: | 0.38 |
| AB: | 6.76 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | T: | 3.188 |
| AE2: | 0.97 |
Technical Specifications
| Ratio: | 30:1 | Bore Code: | 51 |
| Model Code: | 52Y | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.04 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Torque Rating (in-lb): | 7235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

