How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.97 |
| U: | 1.25 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AA: | 15.19 | G: | 3.63 |
| T: | 3.188 | LL: | 5.25 in |
| M: | 3.38 | AG: | 10.5 |
| AB: | 6.76 | P: | 4.62 in |
| L: | 10.88 in | V: | 4.26 in |
| I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 52Y |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 5:1 | Bore Code: | 51 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 341 | Series Code: | OE |
| Ratio Range: | 5:1 | Center Distance (in): | 5.25 |
| Assembly: | Y-2 | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

