How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | M: | 3.38 |
| T: | 3.188 | AE2: | 0.97 |
| G: | 3.63 | U: | 1.25 in |
| LL: | 5.25 in | V: | 4.26 in |
| H: | 0.53 in | AA: | 15.19 |
| AF: | 0.38 | P: | 4.62 in |
| AG: | 10.5 | AB: | 6.76 |
| I: | 7.5 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Bore Code: | 51 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Model Code: | 52Y | Output RPM: | 341 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

