How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AG: | 10.5 |
| D: | 4.88 | AB: | 6.76 |
| P: | 4.62 in | U: | 1.25 in |
| M: | 3.38 | AE2: | 0.97 |
| H: | 0.53 in | LL: | 5.25 in |
| G: | 3.63 | V: | 4.26 in |
| AF: | 0.38 | AA: | 15.19 |
| I: | 7.5 in | T: | 3.188 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 35.0 | Gear Type: | Worm |
| Model Code: | 52Y | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.14 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Bore Code: | 51 |
| Assembly: | Y-2 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

