How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | G: | 3.63 |
| P: | 4.62 in | M: | 3.38 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AF: | 0.38 | AA: | 15.19 |
| AB: | 6.76 | H: | 0.53 in |
| L: | 10.88 in | T: | 3.188 |
| U: | 1.25 in | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
| AE2: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | 52Y | Input HP @ 1750 RPM: | 5.14 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 35.0 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Bore Code: | 51 | Series Code: | OE |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 5.25 | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

