How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | G: | 3.63 |
| LL: | 5.25 in | T: | 3.188 |
| I: | 7.5 in | P: | 4.62 in |
| D: | 4.88 | V: | 4.26 in |
| AF: | 0.38 | AB: | 6.76 |
| AA: | 15.19 | H: | 0.53 in |
| U: | 1.25 in | AE2: | 0.97 |
| AG: | 10.5 | M: | 3.38 |
| L: | 10.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 51 | Model Code: | 52Y |
| Series Code: | OE | Output Diameter (in): | 3.188 in |
| Ratio: | 80:1 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Assembly: | Y-2 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

