How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | G: | 3.63 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| M: | 3.38 | T: | 3.188 |
| P: | 4.62 in | V: | 4.26 in |
| AA: | 15.19 | I: | 7.5 in |
| U: | 1.25 in | AB: | 6.76 |
| L: | 10.88 in | D: | 4.88 |
| AG: | 10.5 | H: | 0.53 in |
| LL: | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.91 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Input Style: | Solid Shaft | Series Code: | OE |
| Output Diameter (in): | 3.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Bore Code: | 51 | Input Diameter (in): | 1.25 in |
| Model Code: | 52Y | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

