How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | P: | 4.62 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | L: | 10.88 in |
| AE2: | 0.97 | D: | 4.88 |
| AF: | 0.38 | I: | 7.5 in |
| T: | 3.438 | H: | 0.53 in |
| LL: | 5.25 in | AA: | 15.19 |
| AB: | 6.76 | G: | 3.63 |
| M: | 3.38 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 55 | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | 52Y | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.4 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output RPM: | 175 | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |
| Output Torque Rating (in-lb): | 6508 in/lbs |

