How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | H: | 0.53 in |
| AF: | 0.38 | LL: | 5.25 in |
| V: | 4.26 in | U: | 1.25 in |
| D: | 4.88 | AA: | 15.19 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
| T: | 3.438 | AE2: | 0.97 |
| G: | 3.63 | I: | 7.5 in |
| AB: | 6.76 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Model Code: | 52Y | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 19.4 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 6508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

