How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | G: | 3.63 |
| U: | 1.25 in | D: | 4.88 |
| T: | 3.438 | LL: | 5.25 in |
| M: | 3.38 | AG: | 10.5 |
| L: | 10.88 in | H: | 0.53 in |
| I: | 7.5 in | V: | 4.26 in |
| AB: | 6.76 | P: | 4.62 in |
| AF: | 0.38 | AA: | 15.19 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.07 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52Y |
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

