How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| L: | 10.88 in | AE2: | 0.97 |
| G: | 3.63 | M: | 3.38 |
| AA: | 15.19 | I: | 7.5 in |
| U: | 1.25 in | V: | 4.26 in |
| P: | 4.62 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| H: | 0.53 in | AB: | 6.76 |
| AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Center Distance (in): | 5.25 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Bore Code: | 55 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52Y | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.07 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

