How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AE2: | 0.97 |
| I: | 7.5 in | U: | 1.25 in |
| M: | 3.38 | AF: | 0.38 |
| P: | 4.62 in | AB: | 6.76 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | V: | 4.26 in |
| LL: | 5.25 in | L: | 10.88 in |
| AG: | 10.5 | AA: | 15.19 |
| G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Bore Code: | 55 |
| Assembly: | Y-2 | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Center Distance (in): | 5.25 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.3 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 52Y |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

