How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 10.5 |
| D: | 4.88 | V: | 4.26 in |
| P: | 4.62 in | I: | 7.5 in |
| AB: | 6.76 | AA: | 15.19 |
| G: | 3.63 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | M: | 3.38 |
| AE2: | 0.97 | AF: | 0.38 |
| U: | 1.25 in | T: | 3.438 |
| LL: | 5.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Model Code: | 52Y | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 14.3 |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

