How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 10.88 in |
| AG: | 10.5 | D: | 4.88 |
| AF: | 0.38 | H: | 0.53 in |
| AB: | 6.76 | T: | 3.438 |
| V: | 4.26 in | M: | 3.38 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | AA: | 15.19 |
| G: | 3.63 |
Technical Specifications
| Model Code: | 52Y | Output RPM: | 117 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.3 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Assembly: | Y-2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Output Diameter (in): | 3.438 in |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 7/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

