How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | P: | 4.62 in |
| AG: | 10.5 | M: | 3.38 |
| H: | 0.53 in | L: | 10.88 in |
| T: | 3.438 | G: | 3.63 |
| V: | 4.26 in | I: | 7.5 in |
| AB: | 6.76 | U: | 1.25 in |
| D: | 4.88 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Gear Type: | Worm | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 25:1 | Output RPM: | 70.0 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52Y |
| Input HP @ 1750 RPM: | 9.38 | Bore Code: | 55 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

