How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AA: | 15.19 |
| D: | 4.88 | I: | 7.5 in |
| G: | 3.63 | M: | 3.38 |
| AG: | 10.5 | LL: | 5.25 in |
| P: | 4.62 in | AF: | 0.38 |
| L: | 10.88 in | T: | 3.438 |
| U: | 1.25 in | H: | 0.53 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| V: | 4.26 in |
Technical Specifications
| Ratio Range: | 25:1 | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | Solid Shaft | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 9.38 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 70.0 | Model Code: | 52Y |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

