How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | I: | 7.5 in |
| U: | 1.25 in | AB: | 6.76 |
| AA: | 15.19 | G: | 3.63 |
| AF: | 0.38 | AE2: | 0.97 |
| P: | 4.62 in | AG: | 10.5 |
| V: | 4.26 in | T: | 3.438 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | M: | 3.38 |
| L: | 10.88 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 25:1 |
| Series Code: | OE | Output RPM: | 70.0 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 9.38 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Assembly: | Y-2 | Ratio: | 25:1 |
| Model Code: | 52Y | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 7221 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

