How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LL: | 5.25 in |
| T: | 3.438 | AB: | 6.76 |
| M: | 3.38 | AF: | 0.38 |
| AG: | 10.5 | AE2: | 0.97 |
| D: | 4.88 | I: | 7.5 in |
| AA: | 15.19 | G: | 3.63 |
| V: | 4.26 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Assembly: | Y-2 |
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Ratio: | 30:1 | Model Code: | 52Y |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Diameter (in): | 3.438 in | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 7235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

