How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AG: | 10.5 | V: | 4.26 in |
| P: | 4.62 in | LL: | 5.25 in |
| AB: | 6.76 | I: | 7.5 in |
| AF: | 0.38 | U: | 1.25 in |
| D: | 4.88 | M: | 3.38 |
| T: | 3.438 | AA: | 15.19 |
| L: | 10.88 in |
Technical Specifications
| Bore Code: | 55 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.29 | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | Y-2 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Model Code: | 52Y |
| Ratio: | 40:1 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7159 in/lbs |

