How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | T: | 3.438 |
| G: | 3.63 | LL: | 5.25 in |
| I: | 7.5 in | L: | 10.88 in |
| AA: | 15.19 | AF: | 0.38 |
| AB: | 6.76 | D: | 4.88 |
| U: | 1.25 in | V: | 4.26 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| M: | 3.38 |
Technical Specifications
| Ratio: | 5:1 | Assembly: | Y-2 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 55 |
| Output RPM: | 341 | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 28.2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Model Code: | 52Y |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

