How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.88 |
| M: | 3.38 | LL: | 5.25 in |
| H: | 0.53 in | I: | 7.5 in |
| G: | 3.63 | V: | 4.26 in |
| L: | 10.88 in | AB: | 6.76 |
| AF: | 0.38 | AE2: | 0.97 |
| P: | 4.62 in | T: | 3.438 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AA: | 15.19 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 7/8 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 5:1 |
| Assembly: | Y-2 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Model Code: | 52Y |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 28.2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 341 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

