How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | T: | 3.438 |
| G: | 3.63 | AA: | 15.19 |
| D: | 4.88 | AF: | 0.38 |
| AB: | 6.76 | H: | 0.53 in |
| I: | 7.5 in | U: | 1.25 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | L: | 10.88 in |
| V: | 4.26 in | AE2: | 0.97 |
| M: | 3.38 |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Model Code: | 52Y |
| Ratio Range: | 5:1 | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 341 | Assembly: | Y-2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.438 in | Input Style: | Solid Shaft |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

