How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | V: | 4.26 in |
| U: | 1.25 in | I: | 7.5 in |
| M: | 3.38 | AA: | 15.19 |
| AB: | 6.76 | LL: | 5.25 in |
| L: | 10.88 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| H: | 0.53 in | AF: | 0.38 |
| AE2: | 0.97 | G: | 3.63 |
| T: | 3.438 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Output Key: | 7/8 X 4.00 | Input Style: | Solid Shaft |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.14 | Assembly: | Y-2 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Model Code: | 52Y | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.438 in |
| Output RPM: | 35.0 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

