How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 10.5 |
| LL: | 5.25 in | T: | 3.438 |
| AE2: | 0.97 | G: | 3.63 |
| H: | 0.53 in | L: | 10.88 in |
| AA: | 15.19 | AB: | 6.76 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | M: | 3.38 |
| D: | 4.88 | U: | 1.25 in |
| P: | 4.62 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.14 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Series Code: | OE |
| Output RPM: | 35.0 | Model Code: | 52Y |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3.438 in |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

