How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | I: | 7.5 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | LL: | 5.25 in |
| U: | 1.25 in | AF: | 0.38 |
| P: | 4.62 in | L: | 10.88 in |
| G: | 3.63 | D: | 4.88 |
| T: | 3.438 | M: | 3.38 |
| V: | 4.26 in | AE2: | 0.97 |
| H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Model Code: | 52Y | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output RPM: | 29.2 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

