How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | T: | 3.438 |
| L: | 10.88 in | U: | 1.25 in |
| AA: | 15.19 | LL: | 5.25 in |
| V: | 4.26 in | P: | 4.62 in |
| AG: | 10.5 | I: | 7.5 in |
| H: | 0.53 in | D: | 4.88 |
| M: | 3.38 | AB: | 6.76 |
| G: | 3.63 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | Y-2 | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52Y | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 4.27 |
| Output Diameter (in): | 3.438 in | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

