How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | M: | 3.38 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| P: | 4.62 in | AG: | 10.5 |
| T: | 3.438 | V: | 4.26 in |
| D: | 4.88 | L: | 10.88 in |
| G: | 3.63 | AF: | 0.38 |
| H: | 0.53 in | I: | 7.5 in |
| U: | 1.25 in | LL: | 5.25 in |
| AE2: | 0.97 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 24 |
| Model Code: | 52Y | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Assembly: | Y-2 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Ratio: | 7.5:1 | Bore Code: | 55 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

