How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | G: | 3.63 |
| I: | 7.5 in | AA: | 15.19 |
| AB: | 6.76 | P: | 4.62 in |
| H: | 0.53 in | AF: | 0.38 |
| U: | 1.25 in | AG: | 10.5 |
| L: | 10.88 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | M: | 3.38 |
| V: | 4.26 in | LL: | 5.25 in |
| AE2: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output Key: | 7/8 X 4.00 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.91 | Center Distance (in): | 5.25 |
| Model Code: | 52Y | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Bore Code: | 55 | Assembly: | Y-2 |
| Output RPM: | 21.9 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

