How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AB: | 6.76 |
| AA: | 15.19 | V: | 4.26 in |
| LQ: | 7.85 in | I: | 7.5 in |
| P: | 4.62 in | G: | 3.63 |
| H: | 0.53 in | AF: | 0.38 |
| LL: | 5.25 in | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.97 | D: | 4.88 |
| BE: | 0.38 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

