How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AE2: | 0.97 |
| D: | 4.88 | G: | 3.63 |
| AA: | 15.19 | I: | 7.5 in |
| AG: | 10.5 | AJ: | 5.88 |
| H: | 0.53 in | LQ: | 7.85 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | BD: | 5.88 |
| AF: | 0.38 | BF: | 0.41 |
| AK: | 4.5 | V: | 4.26 in |
| T: | 2 | LL: | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 10:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.4 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

