Grove Gear 52YF-1-2.000-140TC-100-L1
Part #:52YF-1-2.000-140TC-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AG: | 10.5 |
| D: | 4.88 | AF: | 0.38 |
| BD: | 5.88 | P: | 4.62 in |
| LQ: | 7.85 in | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| AB: | 6.76 | H: | 0.53 in |
| T: | 2 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BE: | 0.38 in | I: | 7.5 in |
| AE2: | 0.97 | V: | 4.26 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 32 | Input Bore (C Face): | 0.875 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

