How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BE: | 0.38 in |
| AF: | 0.38 | BF: | 0.41 |
| AG: | 10.5 | BD: | 5.88 |
| LL: | 5.25 in | H: | 0.53 in |
| T: | 2 | LQ: | 7.85 in |
| V: | 4.26 in | AK: | 4.5 |
| I: | 7.5 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| AA: | 15.19 | G: | 3.63 |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Model Code: | 52YF | Service Factor: | 1 |
| Bore Code: | 32 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.3 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

