How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.97 |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 15.19 | AB: | 6.76 |
| AF: | 0.38 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BD: | 5.88 | LQ: | 7.85 in |
| I: | 7.5 in | LL: | 5.25 in |
| G: | 3.63 | T: | 2 |
| P: | 4.62 in | BF: | 0.41 |
| BE: | 0.38 in | AG: | 10.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

