How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 10.5 |
| AJ: | 5.88 | G: | 3.63 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AF: | 0.38 | P: | 4.62 in |
| LL: | 5.25 in | AB: | 6.76 |
| D: | 4.88 | AA: | 15.19 |
| V: | 4.26 in | H: | 0.53 in |
| AE2: | 0.97 | AK: | 4.5 |
| T: | 2 | I: | 7.5 in |
| BF: | 0.41 | LQ: | 7.85 in |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Assembly: | YF-1 |
| Model Code: | 52YF | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 8.04 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

