How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | T: | 2 |
| BE: | 0.38 in | AF: | 0.38 |
| P: | 4.62 in | AG: | 10.5 |
| D: | 4.88 | BD: | 5.88 |
| BF: | 0.41 | AB: | 6.76 |
| AA: | 15.19 | V: | 4.26 in |
| LQ: | 7.85 in | AE2: | 0.97 |
| LL: | 5.25 in | I: | 7.5 in |
| AJ: | 5.88 | G: | 3.63 |
Technical Specifications
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.29 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

