How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| P: | 4.62 in | LQ: | 7.85 in |
| AA: | 15.19 | AK: | 4.5 |
| AJ: | 5.88 | I: | 7.5 in |
| BD: | 5.88 | AF: | 0.38 |
| T: | 2 | BF: | 0.41 |
| LL: | 5.25 in | AB: | 6.76 |
| H: | 0.53 in | G: | 3.63 |
| V: | 4.26 in | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Service Factor: | 1 |
| Bore Code: | 32 | Input Bore (C Face): | 0.875 |
| Output RPM: | 341 | Output Diameter (in): | 2 in |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 28.2 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

