How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 15.19 |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| D: | 4.88 | AE2: | 0.97 |
| H: | 0.53 in | AF: | 0.38 |
| AB: | 6.76 | T: | 2 |
| LQ: | 7.85 in | BF: | 0.41 |
| LL: | 5.25 in | P: | 4.62 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 28.2 | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 341 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Model Code: | 52YF | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Series Code: | OE | Input Style: | C-Face Quill |
| Service Factor: | 1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

