How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LL: | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
| BE: | 0.38 in | AG: | 10.5 |
| AB: | 6.76 | V: | 4.26 in |
| AA: | 15.19 | G: | 3.63 |
| AE2: | 0.97 | P: | 4.62 in |
| BF: | 0.41 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| I: | 7.5 in | T: | 2 |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.14 | Ratio Range: | 50:1 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Bore Code: | 32 | Model Code: | 52YF |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output RPM: | 35 | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

