How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 3.63 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | LQ: | 7.85 in |
| AG: | 10.5 | V: | 4.26 in |
| D: | 4.88 | T: | 2 |
| AF: | 0.38 | AA: | 15.19 |
| P: | 4.62 in | AB: | 6.76 |
| BF: | 0.41 | H: | 0.53 in |
| BD: | 5.88 | I: | 7.5 in |
| AE2: | 0.97 | BE: | 0.38 in |
Technical Specifications
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Model Code: | 52YF | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series Code: | OE |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.14 | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

