How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AJ: | 5.88 |
| BE: | 0.38 in | D: | 4.88 |
| T: | 2 | AF: | 0.38 |
| I: | 7.5 in | V: | 4.26 in |
| P: | 4.62 in | BD: | 5.88 |
| AA: | 15.19 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AG: | 10.5 | LQ: | 7.85 in |
| BF: | 0.41 | AK: | 4.5 |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Model Code: | 52YF | Bore Code: | 32 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 4.27 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

