Grove Gear 52YF-1-2.000-140TC-60-L3
Part #:52YF-1-2.000-140TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 7.5 in |
| BE: | 0.38 in | AE2: | 0.97 |
| BD: | 5.88 | H: | 0.53 in |
| D: | 4.88 | LL: | 5.25 in |
| T: | 2 | BF: | 0.41 |
| LQ: | 7.85 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| AG: | 10.5 | P: | 4.62 in |
| AF: | 0.38 | V: | 4.26 in |
| AB: | 6.76 | G: | 3.63 |
Technical Specifications
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Ratio: | 60:1 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

