How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AA: | 15.19 |
| BF: | 0.41 | P: | 4.62 in |
| D: | 4.88 | BE: | 0.38 in |
| AJ: | 5.88 | AG: | 10.5 |
| AF: | 0.38 | T: | 2 |
| V: | 4.26 in | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | G: | 3.63 |
| LQ: | 7.85 in | AB: | 6.76 |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 24 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

