How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AG: | 10.5 |
| I: | 7.5 in | AJ: | 5.88 |
| BF: | 0.41 | AA: | 15.19 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | D: | 4.88 |
| AE2: | 0.97 | AF: | 0.38 |
| BE: | 0.38 in | AK: | 4.5 |
| P: | 4.62 in | LQ: | 7.85 in |
| BD: | 5.88 | G: | 3.63 |
| T: | 2 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 2 in | Ratio Range: | 7.5:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Assembly: | YF-1 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 24 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

