How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 4.62 in |
| LL: | 5.25 in | I: | 7.5 in |
| D: | 4.88 | AF: | 0.38 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| T: | 2 | AJ: | 7.25 |
| AB: | 6.76 | BF: | 0.53 |
| G: | 3.63 | AG: | 10.5 |
| AE2: | 0.97 | AA: | 15.19 |
| BD: | 9 | V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 19.4 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Output RPM: | 175 |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

