How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.88 |
| AG: | 10.5 | T: | 2 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| G: | 3.63 | V: | 4.26 in |
| AE2: | 0.97 | AJ: | 7.25 |
| AF: | 0.38 | I: | 7.5 in |
| H: | 0.53 in | BF: | 0.53 |
| LL: | 5.25 in | AA: | 15.19 |
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 4.62 in | LQ1: | 8.61 in |
Technical Specifications
| Ratio: | 10:1 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Output Diameter (in): | 2 in |
| Series Code: | OE | Ratio Range: | 10:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 x 1/8 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

