How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LQ1: | 8.61 in |
| T: | 2 | AK: | 8.5 |
| AE2: | 0.97 | BF: | 0.53 |
| I: | 7.5 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BD: | 9 | P: | 4.62 in |
| H: | 0.53 in | G: | 3.63 |
| AG: | 10.5 | AJ: | 7.25 |
| V: | 4.26 in | BE1: | 0.5 in |
| AF: | 0.38 | AB: | 6.76 |
Technical Specifications
| Output Diameter (in): | 2 in | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 19.4 | Bore Code: | 32 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

