How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | V: | 4.26 in |
| AB: | 6.76 | LQ1: | 8.61 in |
| LL: | 5.25 in | G: | 3.63 |
| BE1: | 0.5 in | AA: | 15.19 |
| AJ: | 7.25 | AF: | 0.38 |
| H: | 0.53 in | T: | 2 |
| D: | 4.88 | AK: | 8.5 |
| I: | 7.5 in | AG: | 10.5 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| BD: | 9 | AE2: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.07 | Service Factor: | 1 |
| Ratio: | 100:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YF |
| Assembly: | YF-1 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

