How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | V: | 4.26 in |
| BE1: | 0.5 in | AG: | 10.5 |
| H: | 0.53 in | I: | 7.5 in |
| T: | 2 | P: | 4.62 in |
| AB: | 6.76 | BF: | 0.53 |
| AJ: | 7.25 | AF: | 0.38 |
| LQ1: | 8.61 in | G: | 3.63 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BD: | 9 |
| AK: | 8.5 | LL: | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Gear Type: | Worm |
| Output RPM: | 17.5 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

